IESNA:LM-63-2002
[TEST]P949007
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-850-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22496
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2464.5 2691.7 2939 3201.5 3428.8 3619.2 3763.5 3848 3861.8 3820.3
3777.3 3774.3 3800.4 3857.2 3990.8 4324 5151.6 6393.8 7500.9 8351.6
9005.7 9623 10180.4 10704 11055.6 10548.9 8538.9 5973.1 4130.5 2777.7
1171.6 371.6 176.6 76.8 24.6 0 0
2464.5 2696.3 2957.4 3210.7 3439.5 3629.9 3783.5 3867.9 3880.2 3843.4
3795.8 3794.2 3814.2 3872.5 4009.2 4270.2 4982.7 6194.2 7428.8 8310.2
8990.4 9675.2 10198.8 10711.7 11090.9 10763.9 8902.9 6357 4328.6 2880.6
1246.8 403.8 205.8 90.6 32.2 0 0
2464.5 2693.3 2946.6 3190.8 3408.8 3590 3729.7 3817.3 3826.5 3794.2
3758.9 3752.8 3774.3 3832.6 3963.1 4207.3 4786.2 5877.9 7106.3 8061.4
8767.7 9510.9 10215.7 10862.2 11408.8 11565.4 10312.4 8024.5 5414.2 3516.3
1627.6 641.8 360.8 199.6 92.1 30.7 0
2464.5 2674.8 2909.8 3143.2 3339.7 3507.1 3640.7 3709.8 3732.8 3719
3692.9 3689.8 3708.2 3735.9 3812.7 3967.7 4231.9 4839.9 5877.9 7069.5
8129 9113.2 10117.4 11063.3 11967.7 12674.1 13151.6 13190 12363.9 9808.8
5512.5 1973.1 792.3 423.8 195 44.5 0
2464.5 2644.1 2851.4 3064.9 3250.7 3408.8 3534.7 3619.2 3657.6 3666.8
3665.2 3674.5 3700.6 3725.1 3774.3 3886.4 4082.9 4379.3 4933.6 5870.2
7094 8400.7 9715.1 11083.3 12211.9 13277.5 14323.2 15491.7 16402.3 15732.8
12446.8 6856 2697.9 1206.9 509.8 52.2 0
2464.5 2627.2 2810 2994.2 3163.1 3318.2 3444.1 3542.4 3596.2 3634.5
3662.2 3706.7 3774.3 3828 3878.7 3958.5 4129 4402.3 4819.9 5331.3
6085.2 7072.5 8196.5 9403.4 10648.7 12029.1 13570.8 15381.1 17874.8 19356.6
17709 13311.3 7239.9 2582.7 641.8 36.9 0
2464.5 2618 2797.7 2983.5 3147.8 3302.9 3436.5 3533.2 3591.5 3628.4
3666.8 3711.3 3775.8 3832.6 3892.5 3981.6 4147.4 4416.1 4836.8 5378.9
6102.1 7069.5 8167.3 9349.7 10619.5 12015.3 13590.7 15496.3 17871.7 19267.5
17467.9 13056.4 7204.6 2634.9 634.2 41.5 0
2464.5 2587.3 2734.7 2896 3051 3201.5 3336.7 3450.3 3531.7 3594.6
3660.6 3740.5 3828 3901.7 3973.9 4076.8 4242.6 4499 4879.8 5398.8
6059.1 6866.8 7835.7 8952 10214.2 11634.5 13185.4 14860.6 16918.2 18490.5
16340.8 10205 4629.5 1575.4 374.7 32.2 0
2464.5 2567.4 2677.9 2805.4 2943.6 3083.3 3221.5 3342.8 3453.3 3550.1
3651.4 3748.2 3840.3 3921.7 4013.8 4147.4 4339.3 4635.7 5081 5689
6493.6 7453.3 8566.6 9782.7 11020.3 12322.4 13659.8 15080.2 16492.9 16968.9
15077.1 10105.2 4347 1303.6 525.1 145.9 0
2464.5 2532 2611.9 2704 2819.2 2945.1 3067.9 3195.4 3312.1 3430.3
3550.1 3659.1 3751.2 3849.5 3953.9 4078.3 4271.8 4581.9 5061 5759.7
6668.7 7717.4 8839.9 9977.7 11110.9 12248.7 13420.3 14542.8 15054.1 14079
11086.3 5561.6 1501.7 569.7 310.2 86 0
2464.5 2495.2 2535.1 2599.6 2685.6 2779.3 2891.4 3000.4 3118.6 3229.2
3358.1 3482.5 3605.4 3734.3 3867.9 4027.6 4247.2 4588.1 5100.9 5867.2
6872.9 8066 9217.6 10209.6 11067.9 11880.2 12540.5 12697.1 11898.6 9721.3
6065.2 2217.3 445.3 136.7 47.6 16.9 0
2464.5 2476.8 2493.7 2542.8 2613.4 2691.7 2785.4 2882.1 2986.6 3098.6
3218.4 3341.3 3476.4 3614.6 3768.1 3952.4 4193.5 4548.2 5045.7 5727.4
6641.1 7700.6 8672.5 9277.5 9555.4 9606.1 9400.4 8749.3 7556.2 5793.5
3410.4 1160.8 264.1 75.2 21.5 9.2 0
2464.5 2452.2 2453.7 2479.8 2527.4 2585.8 2656.4 2731.7 2806.9 2877.5
2955.8 3028 3112.5 3193.8 3282.9 3390.4 3548.6 3797.3 4190.4 4763.1
5498.6 6244.9 6759.3 6831.5 6419.9 5655.3 4562 3203.1 1825.7 835.3
357.8 135.1 50.7 20 9.2 1.5 0
2464.5 2409.2 2377 2358.5 2343.2 2315.5 2267.9 2192.7 2092.9 1974.7
1839.5 1696.7 1553.9 1426.5 1328.2 1256 1203.8 1183.9 1286.8 1524.8
1788.9 2005.4 1993.1 1643 1151.6 767.8 531.3 370.1 247.2 153.6
96.7 61.4 30.7 12.3 3.1 0 0
2464.5 2369.3 2295.6 2203.4 2071.4 1907.1 1713.6 1497.1 1266.8 1041.1
876.8 790.8 772.4 780 806.1 829.2 847.6 849.1 829.2 787.7
741.6 695.6 646.4 592.7 522.1 434.5 339.3 244.1 182.7 133.6
86 50.7 20 7.7 3.1 0 0
2464.5 2334 2201.9 2025.3 1782.7 1517.1 1239.2 993.5 852.2 804.6
780 758.5 741.6 724.8 715.5 709.4 701.7 684.8 648 594.2
540.5 486.8 434.5 374.7 314.8 262.6 224.2 190.4 150.5 102.9
52.2 26.1 12.3 4.6 0 0 0
2464.5 2298.7 2112.9 1830.3 1517.1 1199.2 948.9 853.7 826.1 803.1
780 757 734 710.9 677.2 638.8 594.2 542 485.2 429.9
377.7 331.7 294.8 265.6 238 211.9 184.3 145.9 99.8 67.6
44.5 24.6 10.7 4.6 0 0 0
2464.5 2277.2 2023.8 1693.7 1322.1 1008.8 881.4 855.3 830.7 804.6
783.1 757 729.4 695.6 652.6 598.8 540.5 480.6 417.7 356.2
305.6 273.3 250.3 228.8 205.8 182.7 156.6 124.4 98.3 78.3
56.8 36.9 12.3 1.5 0 0 0
2464.5 2246.4 1937.8 1546.3 1162.4 935.1 884.5 859.9 835.3 809.2
786.2 761.6 732.4 692.5 638.8 582 512.9 443.8 368.5 314.8
279.5 258 241.1 222.6 202.7 178.1 147.4 121.3 101.3 79.8
58.3 36.9 10.7 0 0 0 0
2464.5 2243.4 1910.2 1489.4 1101 925.9 893.7 867.6 841.5 816.9
792.3 764.7 735.5 692.5 640.3 571.2 492.9 414.6 350.1 301
270.2 250.3 231.9 211.9 188.9 159.7 127.4 105.9 86 66
44.5 24.6 6.1 0 0 0 0
2464.5 2243.4 1890.2 1458.7 1074.9 925.9 899.8 873.7 844.5 816.9
792.3 766.2 737 698.7 649.5 582 499 416.1 345.5 293.3
262.6 244.1 225.7 204.2 178.1 141.3 109 90.6 73.7 55.3
35.3 13.8 1.5 0 0 0 0
2464.5 2251 1899.4 1463.3 1074.9 925.9 899.8 873.7 846.1 820
793.9 767.8 740.1 703.3 654.1 578.9 496 410 339.3 288.7
261 242.6 222.6 202.7 175 132.1 102.9 86 67.6 49.1
30.7 10.7 0 0 0 0 0
